General
Review and verify the following for
the custom schematic design:
- Above section including
relevant application notes and FAQ links
- Pin connectivity
requirements, pin attributes and signal description
- Electrical characteristics,
timing parameters and any additional available information
- Connection of the OLDI0
interface signals with attached devices including the polarity of the
signals
- Marking of differential
signals and the differential impedance
- Configuration of the required
terminations
- When not used, connection of
the recommended power supply and signals as per the pin connectivity
requirements
Schematic Review
Follow the below list for the custom
schematic design:
- Connection of 1 x 8 lane (dual link mode) and 2 x
4 lane (single link, mirror mode) OLDI0 signals
- Supply rails connected follow
the ROC
Additional
- Need for external ESD protection
based on the use case