SPRADN4 December 2024 AM62P , AM62P-Q1
The processor MMC1 (CMD, CLK and Data) interface IOs are powered by VDDSHV5 (Dual-voltage IO) supply rail (IO supply for IO group 5) and MMC2 (CMD, CLK and Data) interface IOs are powered by VDDSHV6 (Dual-voltage IO) supply rail (IO supply for IO group 6).
Processor MMC1 SD Card Detect (CD) and Write Protect (WP) signals are powered by VDDSHV0 (Dual-voltage IO) supply rail (IO supply for IO group 0). The recommendation is to connect the pullups for MMC1_SDCD, MMC1_SDWP from the SDIO to the same supply rail VDDSHV0.
Processor MMC2 SD Card Detect (CD) and Write Protect (WP) signals are powered by VDDSHV6 (Dual-voltage IO) (IO supply for IO group 6) supply rail or VDDSHV0 (Dual-voltage IO) supply rail (IO supply for IO group 0). The recommendation is to connect the pullups for MMC2_SDCD, MMC2_SDWP from the SDIO to the same supply rail VDDSHV6 or VDDSHV0.