SPRADN4 December 2024 AM62P , AM62P-Q1
When the processor peripherals (CSI-2 (Camera Serial interface 2) and DSI (Display Serial interface) instance CSIRX0 and DSITX0), DDR Subsystem (DDRSS0) and USB2.0 (USB0 and USB1)) are not used, the supplies (core, analog) associated with the peripherals have specific connectivity requirements. For more information, see the Pin Connectivity Requirements section of the processor-specific data sheet. Power supply filter (ferrite) and capacitors (bulk) can be optimized.