SPRADN4 December 2024 AM62P , AM62P-Q1
Provide series resistors (22Ω) for SPI clock outputs SPI0..2_CLK (MCSPI 0..2) and MCU_SPI0..1_CLK (MCU_MCSPI 0..1) (close to processor).
Provide series resistors (22Ω) for transmit clock (Transmit Bit Clock) outputs MCASP0..2_ACLKX and Transmit Frame Sync signals MCASP0..2_AFSX (close to processor).
Provide series resistors (22Ω) for receiver clock (Receive Bit Clock) outputs MCASP0..2_ACLKR and Receive Frame Sync signals MCASP0..2_AFSR (close to attached device).
Processor IO buffers are off during power-up. Verify external parallel pulls are provided for SPI Chip Select signals SPI0..2_CS0..3 (MCSPI 0..2) and MCU_SPI0..1_CS0..3 (MCU MCSPI 0..1) (close to attached device). Add pulls to the processor and the attached device inputs that can float.