SPRADN4 December 2024 AM62P , AM62P-Q1
TI currently does not support configuring any other drive strength besides the nominal (default) value for SDIO and LVCMOS buffers, as the nominal value is the only configuration at which chip-level STA (Static Timing Analysis) is closed. The nominal value corresponds to a 40Ω for SDIO and 60Ω for LVCMOS. For processor families that implement a dedicated eMMC PHY (AM62P), the nominal impedance is set to 50Ω. The IBIS model is updated to contain only drive strengths where the timing is closed internally.