SPRADN4 December 2024 AM62P , AM62P-Q1
The processor IOs used for GPMC interface are powered by VDDSHV3 (Dual-voltage IO) supply rail (IO supply for IO group 3).
The recommendation is to connect VDDSHV3 and the IO supply rail of the attached device to the same supply source.
VDD (core voltage) of the attached device can be powered from an independent supply source.