SPRADN4 December   2024 AM62P , AM62P-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Application Note Usage Guidelines
      1. 1.1.1 Processor Family Specific Application Note
      2. 1.1.2 Schematics Design Guidelines
      3. 1.1.3 Schematic Review Checklist
      4. 1.1.4 FAQ Reference for Application Note Usage Guidelines
    2. 1.2 AM62P Processor Family
      1. 1.2.1 AM62P
      2. 1.2.2 AM62P-Q1
  5. Related Collaterals
    1. 2.1 Links to Commonly Available and Applicable Collaterals
    2. 2.2 Hardware Design Considerations for Custom Board
  6. Processor Selection
    1. 3.1 Data Sheet Use Case and Version References in the Application Note
    2. 3.2 Device Selection and OPN
    3. 3.3 Peripheral Instance Naming Convention
    4. 3.4 Unused Peripherals
    5. 3.5 Processor Ordering and Quality
    6. 3.6 Processor Selection Checklist
  7. Power Architecture
    1. 4.1 Generating Supply Rails
      1. 4.1.1 AM62P and AM62P-Q1
        1. 4.1.1.1 PMIC
          1. 4.1.1.1.1 PMIC Checklist
          2. 4.1.1.1.2 Additional References
        2. 4.1.1.2 Discrete Power
          1. 4.1.1.2.1 DC/DC Converter
          2. 4.1.1.2.2 LDO
          3. 4.1.1.2.3 Discrete Power Checklist
    2. 4.2 Power Control and Circuit Protection
      1. 4.2.1 Load Switch (Power Switching)
        1. 4.2.1.1 Load Switch Checklist
      2. 4.2.2 eFuse IC (Power Switching and Protection)
  8. General Recommendations
    1. 5.1 Processor Performance Evaluation Module (SK - Starter Kit)
      1. 5.1.1 Evaluation Module Checklist
    2. 5.2 Device-Specific (Processor-Specific, Processor-Family Specific) SK Versus Data Sheet
      1. 5.2.1 Notes About Component Selection
        1. 5.2.1.1 Series Resistor
        2. 5.2.1.2 Parallel Pull Resistor
        3. 5.2.1.3 Drive Strength Configuration
        4. 5.2.1.4 Data Sheet Recommendations
        5. 5.2.1.5 Processor IOs - External ESD Protection
        6. 5.2.1.6 Peripheral Clock Output Series Resistors
        7. 5.2.1.7 Component Selection Checklist
      2. 5.2.2 Additional Information Regarding Reuse of SK Design
        1. 5.2.2.1 Updated SK Schematic With Design, Review and CAD Notes Added
          1. 5.2.2.1.1 AM62P / AM62P-Q1
        2. 5.2.2.2 SK Design Files Reuse
          1. 5.2.2.2.1 Reuse of SK Design Checklist
    3. 5.3 Before Beginning the Design
      1. 5.3.1  Documentation
      2. 5.3.2  Processor Pin Attributes (Pinout) Verification
      3. 5.3.3  Device Comparison and IOSET
      4. 5.3.4  RSVD Reserved Pins (Signals)
      5. 5.3.5  Note on PADCONFIG Registers
      6. 5.3.6  Processor IO (Signal) Isolation for Fail-Safe Operation
      7. 5.3.7  Reference to Device-Specific SK
      8. 5.3.8  High-Speed Interface Design Guidelines
      9. 5.3.9  Recommended Current Source or Sink for LVCMOS (GPIO) Outputs
      10. 5.3.10 Connection of Slow Ramp Inputs or Capacitors to LVCMOS IOs (Inputs or Outputs)
      11. 5.3.11 Queries and Clarifications Related to Processor During Custom Board Design
      12. 5.3.12 Before Beginning the Design Checklist
      13. 5.3.13 Device Recommendations
  9. Processor-Specific Recommendations
    1. 6.1 Common (Processor Start-Up) Connection
      1. 6.1.1 Power Supply
        1. 6.1.1.1 Supply for Core and Peripherals
          1. 6.1.1.1.1 AM62P, AM62P-Q1
          2. 6.1.1.1.2 Additional Information
          3. 6.1.1.1.3 Processor Core and Peripheral Core Power Supply Checklist
          4. 6.1.1.1.4 Peripheral Analog Power Supply Checklist
        2. 6.1.1.2 Supply for IO Groups
          1. 6.1.1.2.1 AM62P, AM62P-Q1
          2. 6.1.1.2.2 Additional Information
          3. 6.1.1.2.3 Supply for IO Groups Checklist
        3. 6.1.1.3 Supply for VPP (eFuse ROM Programming)
          1. 6.1.1.3.1 VPP Checklist
        4. 6.1.1.4 Supply Connection for Partial IO Mode (Low-Power) Configuration
          1. 6.1.1.4.1 Partial IO Used
          2. 6.1.1.4.2 Partial IO Unused
          3. 6.1.1.4.3 Data Sheet Reference for Power Sequence
          4. 6.1.1.4.4 Partial IO Low Mode Checklist
        5. 6.1.1.5 Additional Information
      2. 6.1.2 Capacitors for Supply Rails
        1. 6.1.2.1 AM62P / AM62P-Q1
        2. 6.1.2.2 Additional Information
          1. 6.1.2.2.1 AM62P / AM62P-Q1
        3. 6.1.2.3 Capacitors for Supply Rails Checklist
      3. 6.1.3 Processor Clock
        1. 6.1.3.1 Clock Inputs
          1. 6.1.3.1.1 High Frequency Oscillator (MCU_OSC0_XI / MCU_OSC0_XO)
          2. 6.1.3.1.2 Low Frequency Oscillator (WKUP_LFOSC0_XI / WKUP_LFOSC0_XO)
          3. 6.1.3.1.3 EXT_REFCLK1 (External Clock Input to Main Domain)
          4. 6.1.3.1.4 Additional Information
          5. 6.1.3.1.5 Clock Input Checklist - MCU_OSC0
          6. 6.1.3.1.6 Clock Input Checklist - WKUP_LFOSC0
        2. 6.1.3.2 Clock Outputs
          1. 6.1.3.2.1 Clock Output Checklist
      4. 6.1.4 Processor Reset
        1. 6.1.4.1 External Reset Inputs
        2. 6.1.4.2 Reset Status Outputs
        3. 6.1.4.3 Additional Information
        4. 6.1.4.4 Processor Reset Input Checklist
        5. 6.1.4.5 Processor Reset Status Output Checklist
      5. 6.1.5 Configuration of Boot Modes (for Processor)
        1. 6.1.5.1 Processor Boot Mode Inputs Isolation Buffers Use Case and Optimization
        2. 6.1.5.2 Boot Mode Selection
          1. 6.1.5.2.1 Notes for USB Boot Mode
        3. 6.1.5.3 Boot Mode Implementation Approaches
        4. 6.1.5.4 Additional Information
        5. 6.1.5.5 Configuration of Boot Modes (for Processor) Checklist
    2. 6.2 Board Debug Using JTAG and EMU
      1. 6.2.1 JTAG and EMU Used
      2. 6.2.2 JTAG and EMU Not Used
      3. 6.2.3 Additional Information
      4. 6.2.4 Board Debug Using JTAG and EMU Checklist
  10. Processor Peripherals
    1. 7.1 Supply Connections for IO Groups
      1. 7.1.1 AM62P / AM62P-Q1
      2. 7.1.2 Supply Connections for IO Groups Checklist
    2. 7.2 Memory Interface (DDRSS (DDR4 / LPDDR4), MMCSD (eMMC / SD / SDIO), OSPI / QSPI and GPMC)
      1. 7.2.1 DDR Subsystem (DDRSS)
        1. 7.2.1.1 DDR4 SDRAM (Double Data Rate 4 Synchronous Dynamic Random-Access Memory)
          1. 7.2.1.1.1 AM62P / AM62P-Q1
        2. 7.2.1.2 LPDDR4 SDRAM (Low-Power Double Data Rate 4 Synchronous Dynamic Random-Access Memory)
          1. 7.2.1.2.1 AM62P / AM62P-Q1
            1. 7.2.1.2.1.1 Memory Interface Configuration
            2. 7.2.1.2.1.2 Routing Topology and Terminations
            3. 7.2.1.2.1.3 Resistors for Control and Calibration
            4. 7.2.1.2.1.4 Capacitors for the Power Supply Rails
            5. 7.2.1.2.1.5 Data Bit or Byte Swapping
            6. 7.2.1.2.1.6 LPDDR4 Implementation Checklist
      2. 7.2.2 Multi-Media Card/Secure Digital (MMCSD)
        1. 7.2.2.1 MMC0 - eMMC (Embedded Multi-Media Card) Interface
          1. 7.2.2.1.1 AM62P / AM62P-Q1
            1. 7.2.2.1.1.1 MMC0 Used
              1. 7.2.2.1.1.1.1 IO Power Supply
              2. 7.2.2.1.1.1.2 eMMC (Attached Device) Reset
              3. 7.2.2.1.1.1.3 Signals Connection
              4. 7.2.2.1.1.1.4 Capacitors for the Power Supply Rails
            2. 7.2.2.1.1.2 MMC0 Not Used
            3. 7.2.2.1.1.3 MMC0 (eMMC) Checklist
          2. 7.2.2.1.2 Additional Information on eMMC PHY
          3. 7.2.2.1.3 MMC0 – SD (Secure Digital) Card Interface
        2. 7.2.2.2 MMC1/MMC2 – SD (Secure Digital) Card Interface
          1. 7.2.2.2.1 IO Power Supply
          2. 7.2.2.2.2 SD Card Supply Reset and Boot Configuration
          3. 7.2.2.2.3 Signals Connection
          4. 7.2.2.2.4 ESD Protection
          5. 7.2.2.2.5 Capacitors for the Power Supply Rails
          6. 7.2.2.2.6 MMC1 SD Card Interface Checklist
        3. 7.2.2.3 MMC1 / MMC2 SDIO (Embedded) Interface
          1. 7.2.2.3.1 IO Power Supply
          2. 7.2.2.3.2 Signals Connection
          3. 7.2.2.3.3 MMC2 SDIO (Embedded) Interface Checklist
        4. 7.2.2.4 Additional Information
      3. 7.2.3 Octal Serial Peripheral Interface (OSPI) and Quad Serial Peripheral Interface (QSPI)
        1. 7.2.3.1 IO Power Supply
        2. 7.2.3.2 OSPI / QSPI Reset
        3. 7.2.3.3 Signals Connection
        4. 7.2.3.4 Loopback Clock
        5. 7.2.3.5 Interface to Multiple Devices
        6. 7.2.3.6 Capacitors for the Power Supply Rails
        7. 7.2.3.7 OSPI / QSPI Implementation Checklist
      4. 7.2.4 General-Purpose Memory Controller (GPMC)
        1. 7.2.4.1 IO Power Supply
        2. 7.2.4.2 GPMC Interface
        3. 7.2.4.3 Memory (Attached Device) Reset
        4. 7.2.4.4 Signals Connection
          1. 7.2.4.4.1 GPMC NAND
        5. 7.2.4.5 Capacitors for the Power Supply Rails
        6. 7.2.4.6 GPMC Interface Checklist
    3. 7.3 External Communication Interface (Ethernet (CPSW3G), USB2.0, UART and Controller Area Network (CAN))
      1. 7.3.1 Ethernet Interface Using CPSW3G (Common Platform Ethernet Switch 3-Port Gigabit)
        1. 7.3.1.1  IO Power Supply
        2. 7.3.1.2  Ethernet PHY Reset
        3. 7.3.1.3  Ethernet PHY Pin Strapping
        4. 7.3.1.4  Ethernet PHY (and MAC) Operation and Media Independent Interface (MII) Clock
          1. 7.3.1.4.1 Crystal
          2. 7.3.1.4.2 Oscillator
          3. 7.3.1.4.3 Processor Clock Output (CLKOUT0)
        5. 7.3.1.5  MAC (Data, Control and Clock) Interface Signals Connection
        6. 7.3.1.6  External Interrupt (EXTINTn)
          1. 7.3.1.6.1 External Interrupt (EXTINTn) Checklist
        7. 7.3.1.7  MAC (Media Access Controller) to MAC Interface
        8. 7.3.1.8  MDIO (Management Data Input/Output) Interface
        9. 7.3.1.9  Ethernet MDI (Medium Dependent Interface) Including Magnetics
        10. 7.3.1.10 Capacitors for the Power Supply Rails
        11. 7.3.1.11 Ethernet Interface Checklist
      2. 7.3.2 Universal Serial Bus (USB2.0)
        1. 7.3.2.1 USBn (n = 0-1) Used
          1. 7.3.2.1.1 USB Host Interface
          2. 7.3.2.1.2 USB Device Interface
          3. 7.3.2.1.3 USB Dual-Role-Device Interface
          4. 7.3.2.1.4 USB Type-C®
        2. 7.3.2.2 USBn (n = 0-1) Not Used
        3. 7.3.2.3 Additional Information
        4. 7.3.2.4 USB Interface Checklist
      3. 7.3.3 Universal Asynchronous Receiver/Transmitter (UART)
        1. 7.3.3.1 Universal Asynchronous Receiver/Transmitter (UART) Checklist
      4. 7.3.4 Controller Area Network (CAN)
        1. 7.3.4.1 Controller Area Network Checklist
    4. 7.4 On-board Synchronous Communication Interface (MCSPI, MCASP and I2C)
      1. 7.4.1 Multichannel Serial Peripheral Interface (MCSPI) and Multichannel Audio Serial Ports (MCASP)
        1. 7.4.1.1 MCSPI Checklist
        2. 7.4.1.2 MCASP Checklist
      2. 7.4.2 Inter-Integrated Circuit (I2C)
        1. 7.4.2.1 I2C Interface Open-drain Output Type Buffer Checklist
        2. 7.4.2.2 I2C Interface Emulated Open-drain Output Type Buffer Checklist
    5. 7.5 User Interface (CSIRX0, DPI, OLDI0, DSI), GPIO and Hardware Diagnostics
      1. 7.5.1 Camera Serial Interface (CSI-Rx (CSI-2 port, CSIRX0 Instance))
        1. 7.5.1.1 CSIRX0 Used
        2. 7.5.1.2 CSIRX0 Not Used
        3. 7.5.1.3 CSIRX0 Checklist
      2. 7.5.2 Display Subsystem
        1. 7.5.2.1 Display Parallel Interface (DPI)
          1. 7.5.2.1.1 AM62P / AM62P-Q1
            1. 7.5.2.1.1.1 IO Power Supply
            2. 7.5.2.1.1.2 DPI (Attached Device) Reset
            3. 7.5.2.1.1.3 Connection
            4. 7.5.2.1.1.4 Signals Connection
            5. 7.5.2.1.1.5 Capacitors for the Power Supply Rails
            6. 7.5.2.1.1.6 DPI (VOUT0) Checklist
        2. 7.5.2.2 Open LVDS Display Interface (OLDI)
          1. 7.5.2.2.1 AM62P / AM62P-Q1
            1. 7.5.2.2.1.1 OLDI0 Used
              1. 7.5.2.2.1.1.1 IO Power Supply
              2. 7.5.2.2.1.1.2 OLDI (Attached Device) Reset
              3. 7.5.2.2.1.1.3 OLDI Interface Compatibility
              4. 7.5.2.2.1.1.4 Capacitors for the Power Supply Rails
              5. 7.5.2.2.1.1.5 OLDI0 Checklist
            2. 7.5.2.2.1.2 OLDI0 Not Used
            3. 7.5.2.2.1.3 Additional Information
        3. 7.5.2.3 Display Serial Interface (DSI)
          1. 7.5.2.3.1 AM62P / AM62P-Q1
            1. 7.5.2.3.1.1 DSITX0 Used
              1. 7.5.2.3.1.1.1 DSITX0 Checklist
            2. 7.5.2.3.1.2 DSITX0 Not Used
      3. 7.5.3 General Purpose Input/Output (GPIO)
        1. 7.5.3.1 Availability of CLKOUT on Processor GPIO
        2. 7.5.3.2 Connection and External Buffering
        3. 7.5.3.3 Additional Information
        4. 7.5.3.4 GPIO Checklist
      4. 7.5.4 On-board Hardware Diagnostics
        1. 7.5.4.1 Monitoring of On-board Supply Voltages Using Processor Voltage Monitors
          1. 7.5.4.1.1 Voltage Monitor Pins Used
            1. 7.5.4.1.1.1 Voltage Monitor Checklist
          2. 7.5.4.1.2 Voltage Monitor Pins Not Used
        2. 7.5.4.2 Internal Temperature Monitoring
          1. 7.5.4.2.1 Internal Temperature Monitoring Checklist
        3. 7.5.4.3 Connection of Error Signal Output (MCU_ERRORn)
        4. 7.5.4.4 High Frequency Oscillator (MCU_OSC0) Clock Loss Detection
    6. 7.6 Verifying Board Level Design Issues
      1. 7.6.1 Processor Pin Configuration Using PinMux Tool
      2. 7.6.2 Schematics Configurations
      3. 7.6.3 Connecting Supply Rails to Pullups
      4. 7.6.4 Peripheral (Subsystem) Clock Outputs
      5. 7.6.5 General Board Bring-up and Debug
        1. 7.6.5.1 Clock Output for Board Bring-Up, Test, or Debug
        2. 7.6.5.2 Additional Information
        3. 7.6.5.3 General Board Bring-up and Debug Checklist
  11. Layout Notes (Added on the Schematic)
    1. 8.1 Layout Checklist
  12. Custom Board Design Simulation
  13. 10Additional References
    1. 10.1 FAQ Covering AM6xx Processor Family
    2. 10.2 FAQs - Processor Product Family Wise and Sitara Processor Families
    3. 10.3 Processor Attached Devices
  14. 11Summary
  15. 12References
    1. 12.1 AM625, AM623, AM625SIP, AM625-Q1, AM620-Q1
    2. 12.2 AM62A7, AM62A3, AM62A7-Q1, AM62A3-Q1
    3. 12.3 AM62P / AM62P-Q1
    4. 12.4 Common for all Processor Families
    5. 12.5 Master List of Available FAQs - Processor Family Wise
    6. 12.6 Master List of Available FAQs - Sitara Processor Families
    7. 12.7 FAQs Including Software Related
    8. 12.8 FAQs for Attached Devices
  16. 13Terminology
Clock Input Checklist - WKUP_LFOSC0

General

Review and verify the following for the custom schematic design:

  1. The sections above, including relevant application notes and FAQ links
  2. Pin attributes, signal description, and electrical specifications
  3. Electrical characteristics, timing parameters, and any additional available information
  4. Selection of WKUP clock input source - crystal or oscillator
  5. 32.768kHz is the WKUP clock input frequency supported, refer to the processor-specific data sheet for supported clock input frequency
  6. Selection of the crystal load versus data sheet recommendations
  7. Selection of load capacitor versus data sheet recommendations
  8. WKUP_LFOSC0 has limited use cases, provide provisions to ground the XI input when the clock option is not used

Schematic Review

Follow the below for the custom schematic design:

  1. Connections of the clock circuit (WKUP_LFOSC0), as per the data sheet recommendations
  2. Selection of crystal load and load capacitance, with the load capacitance being twice the crystal load
  3. Connection of the clock circuit when external oscillator is used (XO is grounded)
  4. Connection of the XI input when the WKUP_LFOSC0 is unused (XI is grounded)

Additional

  1. Crystal load capacitance versus LFOSC0 registers. The only LFOSC0 register bits users change are BP_C, PD_C, and CTRLMMR_WKUP_LFXOSC_TRIM[18:16], where PD_C is reset (0) to enable the oscillator and the BP_C bit is only set (1) to place the oscillator in bypass mode when using an LVCMOS clock source. The CTRLMMR_WKUP_LFXOSC_TRIM[18:16] bits are set based on the actual capacitance load applied to the crystal, as defined by the Load Capacitance Equation.
  2. Refer to the processor data sheet for the recommended circuit configuration during preproduction PCB and the production PCB