SPRADN4 December   2024 AM62P , AM62P-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Application Note Usage Guidelines
      1. 1.1.1 Processor Family Specific Application Note
      2. 1.1.2 Schematics Design Guidelines
      3. 1.1.3 Schematic Review Checklist
      4. 1.1.4 FAQ Reference for Application Note Usage Guidelines
    2. 1.2 AM62P Processor Family
      1. 1.2.1 AM62P
      2. 1.2.2 AM62P-Q1
  5. Related Collaterals
    1. 2.1 Links to Commonly Available and Applicable Collaterals
    2. 2.2 Hardware Design Considerations for Custom Board
  6. Processor Selection
    1. 3.1 Data Sheet Use Case and Version References in the Application Note
    2. 3.2 Device Selection and OPN
    3. 3.3 Peripheral Instance Naming Convention
    4. 3.4 Unused Peripherals
    5. 3.5 Processor Ordering and Quality
    6. 3.6 Processor Selection Checklist
  7. Power Architecture
    1. 4.1 Generating Supply Rails
      1. 4.1.1 AM62P and AM62P-Q1
        1. 4.1.1.1 PMIC
          1. 4.1.1.1.1 PMIC Checklist
          2. 4.1.1.1.2 Additional References
        2. 4.1.1.2 Discrete Power
          1. 4.1.1.2.1 DC/DC Converter
          2. 4.1.1.2.2 LDO
          3. 4.1.1.2.3 Discrete Power Checklist
    2. 4.2 Power Control and Circuit Protection
      1. 4.2.1 Load Switch (Power Switching)
        1. 4.2.1.1 Load Switch Checklist
      2. 4.2.2 eFuse IC (Power Switching and Protection)
  8. General Recommendations
    1. 5.1 Processor Performance Evaluation Module (SK - Starter Kit)
      1. 5.1.1 Evaluation Module Checklist
    2. 5.2 Device-Specific (Processor-Specific, Processor-Family Specific) SK Versus Data Sheet
      1. 5.2.1 Notes About Component Selection
        1. 5.2.1.1 Series Resistor
        2. 5.2.1.2 Parallel Pull Resistor
        3. 5.2.1.3 Drive Strength Configuration
        4. 5.2.1.4 Data Sheet Recommendations
        5. 5.2.1.5 Processor IOs - External ESD Protection
        6. 5.2.1.6 Peripheral Clock Output Series Resistors
        7. 5.2.1.7 Component Selection Checklist
      2. 5.2.2 Additional Information Regarding Reuse of SK Design
        1. 5.2.2.1 Updated SK Schematic With Design, Review and CAD Notes Added
          1. 5.2.2.1.1 AM62P / AM62P-Q1
        2. 5.2.2.2 SK Design Files Reuse
          1. 5.2.2.2.1 Reuse of SK Design Checklist
    3. 5.3 Before Beginning the Design
      1. 5.3.1  Documentation
      2. 5.3.2  Processor Pin Attributes (Pinout) Verification
      3. 5.3.3  Device Comparison and IOSET
      4. 5.3.4  RSVD Reserved Pins (Signals)
      5. 5.3.5  Note on PADCONFIG Registers
      6. 5.3.6  Processor IO (Signal) Isolation for Fail-Safe Operation
      7. 5.3.7  Reference to Device-Specific SK
      8. 5.3.8  High-Speed Interface Design Guidelines
      9. 5.3.9  Recommended Current Source or Sink for LVCMOS (GPIO) Outputs
      10. 5.3.10 Connection of Slow Ramp Inputs or Capacitors to LVCMOS IOs (Inputs or Outputs)
      11. 5.3.11 Queries and Clarifications Related to Processor During Custom Board Design
      12. 5.3.12 Before Beginning the Design Checklist
      13. 5.3.13 Device Recommendations
  9. Processor-Specific Recommendations
    1. 6.1 Common (Processor Start-Up) Connection
      1. 6.1.1 Power Supply
        1. 6.1.1.1 Supply for Core and Peripherals
          1. 6.1.1.1.1 AM62P, AM62P-Q1
          2. 6.1.1.1.2 Additional Information
          3. 6.1.1.1.3 Processor Core and Peripheral Core Power Supply Checklist
          4. 6.1.1.1.4 Peripheral Analog Power Supply Checklist
        2. 6.1.1.2 Supply for IO Groups
          1. 6.1.1.2.1 AM62P, AM62P-Q1
          2. 6.1.1.2.2 Additional Information
          3. 6.1.1.2.3 Supply for IO Groups Checklist
        3. 6.1.1.3 Supply for VPP (eFuse ROM Programming)
          1. 6.1.1.3.1 VPP Checklist
        4. 6.1.1.4 Supply Connection for Partial IO Mode (Low-Power) Configuration
          1. 6.1.1.4.1 Partial IO Used
          2. 6.1.1.4.2 Partial IO Unused
          3. 6.1.1.4.3 Data Sheet Reference for Power Sequence
          4. 6.1.1.4.4 Partial IO Low Mode Checklist
        5. 6.1.1.5 Additional Information
      2. 6.1.2 Capacitors for Supply Rails
        1. 6.1.2.1 AM62P / AM62P-Q1
        2. 6.1.2.2 Additional Information
          1. 6.1.2.2.1 AM62P / AM62P-Q1
        3. 6.1.2.3 Capacitors for Supply Rails Checklist
      3. 6.1.3 Processor Clock
        1. 6.1.3.1 Clock Inputs
          1. 6.1.3.1.1 High Frequency Oscillator (MCU_OSC0_XI / MCU_OSC0_XO)
          2. 6.1.3.1.2 Low Frequency Oscillator (WKUP_LFOSC0_XI / WKUP_LFOSC0_XO)
          3. 6.1.3.1.3 EXT_REFCLK1 (External Clock Input to Main Domain)
          4. 6.1.3.1.4 Additional Information
          5. 6.1.3.1.5 Clock Input Checklist - MCU_OSC0
          6. 6.1.3.1.6 Clock Input Checklist - WKUP_LFOSC0
        2. 6.1.3.2 Clock Outputs
          1. 6.1.3.2.1 Clock Output Checklist
      4. 6.1.4 Processor Reset
        1. 6.1.4.1 External Reset Inputs
        2. 6.1.4.2 Reset Status Outputs
        3. 6.1.4.3 Additional Information
        4. 6.1.4.4 Processor Reset Input Checklist
        5. 6.1.4.5 Processor Reset Status Output Checklist
      5. 6.1.5 Configuration of Boot Modes (for Processor)
        1. 6.1.5.1 Processor Boot Mode Inputs Isolation Buffers Use Case and Optimization
        2. 6.1.5.2 Boot Mode Selection
          1. 6.1.5.2.1 Notes for USB Boot Mode
        3. 6.1.5.3 Boot Mode Implementation Approaches
        4. 6.1.5.4 Additional Information
        5. 6.1.5.5 Configuration of Boot Modes (for Processor) Checklist
    2. 6.2 Board Debug Using JTAG and EMU
      1. 6.2.1 JTAG and EMU Used
      2. 6.2.2 JTAG and EMU Not Used
      3. 6.2.3 Additional Information
      4. 6.2.4 Board Debug Using JTAG and EMU Checklist
  10. Processor Peripherals
    1. 7.1 Supply Connections for IO Groups
      1. 7.1.1 AM62P / AM62P-Q1
      2. 7.1.2 Supply Connections for IO Groups Checklist
    2. 7.2 Memory Interface (DDRSS (DDR4 / LPDDR4), MMCSD (eMMC / SD / SDIO), OSPI / QSPI and GPMC)
      1. 7.2.1 DDR Subsystem (DDRSS)
        1. 7.2.1.1 DDR4 SDRAM (Double Data Rate 4 Synchronous Dynamic Random-Access Memory)
          1. 7.2.1.1.1 AM62P / AM62P-Q1
        2. 7.2.1.2 LPDDR4 SDRAM (Low-Power Double Data Rate 4 Synchronous Dynamic Random-Access Memory)
          1. 7.2.1.2.1 AM62P / AM62P-Q1
            1. 7.2.1.2.1.1 Memory Interface Configuration
            2. 7.2.1.2.1.2 Routing Topology and Terminations
            3. 7.2.1.2.1.3 Resistors for Control and Calibration
            4. 7.2.1.2.1.4 Capacitors for the Power Supply Rails
            5. 7.2.1.2.1.5 Data Bit or Byte Swapping
            6. 7.2.1.2.1.6 LPDDR4 Implementation Checklist
      2. 7.2.2 Multi-Media Card/Secure Digital (MMCSD)
        1. 7.2.2.1 MMC0 - eMMC (Embedded Multi-Media Card) Interface
          1. 7.2.2.1.1 AM62P / AM62P-Q1
            1. 7.2.2.1.1.1 MMC0 Used
              1. 7.2.2.1.1.1.1 IO Power Supply
              2. 7.2.2.1.1.1.2 eMMC (Attached Device) Reset
              3. 7.2.2.1.1.1.3 Signals Connection
              4. 7.2.2.1.1.1.4 Capacitors for the Power Supply Rails
            2. 7.2.2.1.1.2 MMC0 Not Used
            3. 7.2.2.1.1.3 MMC0 (eMMC) Checklist
          2. 7.2.2.1.2 Additional Information on eMMC PHY
          3. 7.2.2.1.3 MMC0 – SD (Secure Digital) Card Interface
        2. 7.2.2.2 MMC1/MMC2 – SD (Secure Digital) Card Interface
          1. 7.2.2.2.1 IO Power Supply
          2. 7.2.2.2.2 SD Card Supply Reset and Boot Configuration
          3. 7.2.2.2.3 Signals Connection
          4. 7.2.2.2.4 ESD Protection
          5. 7.2.2.2.5 Capacitors for the Power Supply Rails
          6. 7.2.2.2.6 MMC1 SD Card Interface Checklist
        3. 7.2.2.3 MMC1 / MMC2 SDIO (Embedded) Interface
          1. 7.2.2.3.1 IO Power Supply
          2. 7.2.2.3.2 Signals Connection
          3. 7.2.2.3.3 MMC2 SDIO (Embedded) Interface Checklist
        4. 7.2.2.4 Additional Information
      3. 7.2.3 Octal Serial Peripheral Interface (OSPI) and Quad Serial Peripheral Interface (QSPI)
        1. 7.2.3.1 IO Power Supply
        2. 7.2.3.2 OSPI / QSPI Reset
        3. 7.2.3.3 Signals Connection
        4. 7.2.3.4 Loopback Clock
        5. 7.2.3.5 Interface to Multiple Devices
        6. 7.2.3.6 Capacitors for the Power Supply Rails
        7. 7.2.3.7 OSPI / QSPI Implementation Checklist
      4. 7.2.4 General-Purpose Memory Controller (GPMC)
        1. 7.2.4.1 IO Power Supply
        2. 7.2.4.2 GPMC Interface
        3. 7.2.4.3 Memory (Attached Device) Reset
        4. 7.2.4.4 Signals Connection
          1. 7.2.4.4.1 GPMC NAND
        5. 7.2.4.5 Capacitors for the Power Supply Rails
        6. 7.2.4.6 GPMC Interface Checklist
    3. 7.3 External Communication Interface (Ethernet (CPSW3G), USB2.0, UART and Controller Area Network (CAN))
      1. 7.3.1 Ethernet Interface Using CPSW3G (Common Platform Ethernet Switch 3-Port Gigabit)
        1. 7.3.1.1  IO Power Supply
        2. 7.3.1.2  Ethernet PHY Reset
        3. 7.3.1.3  Ethernet PHY Pin Strapping
        4. 7.3.1.4  Ethernet PHY (and MAC) Operation and Media Independent Interface (MII) Clock
          1. 7.3.1.4.1 Crystal
          2. 7.3.1.4.2 Oscillator
          3. 7.3.1.4.3 Processor Clock Output (CLKOUT0)
        5. 7.3.1.5  MAC (Data, Control and Clock) Interface Signals Connection
        6. 7.3.1.6  External Interrupt (EXTINTn)
          1. 7.3.1.6.1 External Interrupt (EXTINTn) Checklist
        7. 7.3.1.7  MAC (Media Access Controller) to MAC Interface
        8. 7.3.1.8  MDIO (Management Data Input/Output) Interface
        9. 7.3.1.9  Ethernet MDI (Medium Dependent Interface) Including Magnetics
        10. 7.3.1.10 Capacitors for the Power Supply Rails
        11. 7.3.1.11 Ethernet Interface Checklist
      2. 7.3.2 Universal Serial Bus (USB2.0)
        1. 7.3.2.1 USBn (n = 0-1) Used
          1. 7.3.2.1.1 USB Host Interface
          2. 7.3.2.1.2 USB Device Interface
          3. 7.3.2.1.3 USB Dual-Role-Device Interface
          4. 7.3.2.1.4 USB Type-C®
        2. 7.3.2.2 USBn (n = 0-1) Not Used
        3. 7.3.2.3 Additional Information
        4. 7.3.2.4 USB Interface Checklist
      3. 7.3.3 Universal Asynchronous Receiver/Transmitter (UART)
        1. 7.3.3.1 Universal Asynchronous Receiver/Transmitter (UART) Checklist
      4. 7.3.4 Controller Area Network (CAN)
        1. 7.3.4.1 Controller Area Network Checklist
    4. 7.4 On-board Synchronous Communication Interface (MCSPI, MCASP and I2C)
      1. 7.4.1 Multichannel Serial Peripheral Interface (MCSPI) and Multichannel Audio Serial Ports (MCASP)
        1. 7.4.1.1 MCSPI Checklist
        2. 7.4.1.2 MCASP Checklist
      2. 7.4.2 Inter-Integrated Circuit (I2C)
        1. 7.4.2.1 I2C Interface Open-drain Output Type Buffer Checklist
        2. 7.4.2.2 I2C Interface Emulated Open-drain Output Type Buffer Checklist
    5. 7.5 User Interface (CSIRX0, DPI, OLDI0, DSI), GPIO and Hardware Diagnostics
      1. 7.5.1 Camera Serial Interface (CSI-Rx (CSI-2 port, CSIRX0 Instance))
        1. 7.5.1.1 CSIRX0 Used
        2. 7.5.1.2 CSIRX0 Not Used
        3. 7.5.1.3 CSIRX0 Checklist
      2. 7.5.2 Display Subsystem
        1. 7.5.2.1 Display Parallel Interface (DPI)
          1. 7.5.2.1.1 AM62P / AM62P-Q1
            1. 7.5.2.1.1.1 IO Power Supply
            2. 7.5.2.1.1.2 DPI (Attached Device) Reset
            3. 7.5.2.1.1.3 Connection
            4. 7.5.2.1.1.4 Signals Connection
            5. 7.5.2.1.1.5 Capacitors for the Power Supply Rails
            6. 7.5.2.1.1.6 DPI (VOUT0) Checklist
        2. 7.5.2.2 Open LVDS Display Interface (OLDI)
          1. 7.5.2.2.1 AM62P / AM62P-Q1
            1. 7.5.2.2.1.1 OLDI0 Used
              1. 7.5.2.2.1.1.1 IO Power Supply
              2. 7.5.2.2.1.1.2 OLDI (Attached Device) Reset
              3. 7.5.2.2.1.1.3 OLDI Interface Compatibility
              4. 7.5.2.2.1.1.4 Capacitors for the Power Supply Rails
              5. 7.5.2.2.1.1.5 OLDI0 Checklist
            2. 7.5.2.2.1.2 OLDI0 Not Used
            3. 7.5.2.2.1.3 Additional Information
        3. 7.5.2.3 Display Serial Interface (DSI)
          1. 7.5.2.3.1 AM62P / AM62P-Q1
            1. 7.5.2.3.1.1 DSITX0 Used
              1. 7.5.2.3.1.1.1 DSITX0 Checklist
            2. 7.5.2.3.1.2 DSITX0 Not Used
      3. 7.5.3 General Purpose Input/Output (GPIO)
        1. 7.5.3.1 Availability of CLKOUT on Processor GPIO
        2. 7.5.3.2 Connection and External Buffering
        3. 7.5.3.3 Additional Information
        4. 7.5.3.4 GPIO Checklist
      4. 7.5.4 On-board Hardware Diagnostics
        1. 7.5.4.1 Monitoring of On-board Supply Voltages Using Processor Voltage Monitors
          1. 7.5.4.1.1 Voltage Monitor Pins Used
            1. 7.5.4.1.1.1 Voltage Monitor Checklist
          2. 7.5.4.1.2 Voltage Monitor Pins Not Used
        2. 7.5.4.2 Internal Temperature Monitoring
          1. 7.5.4.2.1 Internal Temperature Monitoring Checklist
        3. 7.5.4.3 Connection of Error Signal Output (MCU_ERRORn)
        4. 7.5.4.4 High Frequency Oscillator (MCU_OSC0) Clock Loss Detection
    6. 7.6 Verifying Board Level Design Issues
      1. 7.6.1 Processor Pin Configuration Using PinMux Tool
      2. 7.6.2 Schematics Configurations
      3. 7.6.3 Connecting Supply Rails to Pullups
      4. 7.6.4 Peripheral (Subsystem) Clock Outputs
      5. 7.6.5 General Board Bring-up and Debug
        1. 7.6.5.1 Clock Output for Board Bring-Up, Test, or Debug
        2. 7.6.5.2 Additional Information
        3. 7.6.5.3 General Board Bring-up and Debug Checklist
  11. Layout Notes (Added on the Schematic)
    1. 8.1 Layout Checklist
  12. Custom Board Design Simulation
  13. 10Additional References
    1. 10.1 FAQ Covering AM6xx Processor Family
    2. 10.2 FAQs - Processor Product Family Wise and Sitara Processor Families
    3. 10.3 Processor Attached Devices
  14. 11Summary
  15. 12References
    1. 12.1 AM625, AM623, AM625SIP, AM625-Q1, AM620-Q1
    2. 12.2 AM62A7, AM62A3, AM62A7-Q1, AM62A3-Q1
    3. 12.3 AM62P / AM62P-Q1
    4. 12.4 Common for all Processor Families
    5. 12.5 Master List of Available FAQs - Processor Family Wise
    6. 12.6 Master List of Available FAQs - Sitara Processor Families
    7. 12.7 FAQs Including Software Related
    8. 12.8 FAQs for Attached Devices
  16. 13Terminology

Inter-Integrated Circuit (I2C)

Verify if the application requires an I2C interface that is fully compliant to I2C-bus specification. The MCU_I2C0 and WKUP_I2C0 are fail-safe, true open-drain output type buffers, and are fully compliant to the I2C specifications. I2C can support 3.4Mbps I2C operations (when the IO buffers (interface) are operating at 1.8V).

Note: For I2C interfaces with open-drain output type buffer (MCU_I2C0 and WKUP_I2C0), an external pull is recommended, irrespective of peripheral usage and IO configuration.

Refer to the Pin Connectivity Requirements section of the processor-specific data sheet. A pullup of 4.7kΩ or similar is recommended.

When open-drain output type buffer I2C interfaces are pulled to 3.3V supply, the inputs have slew rate limit specified. Use an RC to limit the slew rate. Refer to the Starter Kit SK-AM62P-LP for implementation.

For more information, see the Connecting Supply Rails to Pullups section.

In the case that additional I2C interfaces are required, use I2C0-3 interfaces.

I2C0-3 interface uses LVCMOS output type buffer IOs to emulate an open-drain output type buffer and are not fully compliant with the I2C specification, in particular falling edges are fast (less than 2ns). Any devices connected to I2C0-3 ports need to function properly with the faster fall time. I2C0-3 ports support 100kHz and 400kHz operation. Pullups are recommended for I2C signals when the IOs are configured for I2C interface. Connect the pullups with the shortest possible stub.

Series resistor (0Ω) for the I2C interface signals is useful. For I2C0-3 interface, use series resistors to control the falling edge slew rate. The value depends on the custom board design and are finalized after testing.

For more information, see the following FAQs:

[FAQ] AM62P / AM62P-Q1 Custom board hardware design – I2C interface

[FAQ] AM62A7-Q1: Internal pull configuration registers for MCU_I2C0 and WKUP_I2C0

If the plan is to use TI provided software, connect the recommended processor I2C interface to the PMIC, as I2C0 is the I2C interface used for PMIC control.

Note: When an I2C2 and I2C3 interfaces are used, refer to the I2C2 and I2C3 note (can be multiplexed to more than one pin) in the Timing and Switching Characteristics, Peripherals, I2C section of the processor-specific data sheet.
Note:

Refer to the Exceptions in the Timing and Switching Characteristics, I2C section of the processor-specific data sheet during the custom board design. Take note of the exceptions for the simulated I2C interface in the data sheet. Add a low pass filter to reduce the fall time or interface speed to match the timing.