SPRADN4 December 2024 AM62P , AM62P-Q1
Load switches are used to turn on and off power to a specific peripheral or sub-system powered by the same supply level rail, instead of using multiple DC/DC converters or LDOs to generate the supply. In some applications, there is a strict power-up and power-down sequence that must be followed. Load switches simplifies the implement power sequencing to meet the power-up and power-down requirements. The load switch enable is controlled by the PMIC or DC/DC converter to meet the processor power sequencing requirements.
Consider load switches such as TPS22965, TPS22918, TPS22902, and TPS22946.
For an overview of the load switches available, see the TI load switches page.