General
Review and verify the following for
the custom schematic design:
- Above section including
relevant application notes and FAQ links
- Pin connectivity
requirements, pin attributes and signal description
- Electrical characteristics,
timing parameters and any additional available information
- Connection of recommended IO
calibration resistor
- Connection of the DSI0
interface signals with attached devices including the polarity
- Marking of differential
signals and the differential impedance
- Configuration of the required
terminations
- When not used, connection of
the recommended power supplies and signals as per the pin connectivity
requirements
Schematic Review
Follow the below list for the custom
schematic design:
- Compare the ferrite and capacitors used for DSI0
analog and core supply, when DSI0 interface is
used
- Verify the connection of DSI0 analog and core
supply with optional ferrite and bulk caps and IO
calibration resistor, when DSI0 interface not used.
But, boundary scan functionality is required
- Verify the pin connectivity
requirement of no boundary scan use case
- Compare the connection of
power supplies and signals versus relevant SK
- Supply rails connected follow
the ROC
Additional
- Need for external ESD protection
based on the use case