SPRADN4 December 2024 AM62P , AM62P-Q1
PORz_OUT is the Main Domain POR (cold reset) status output, RESETSTATz is the Main Domain warm reset status output, and MCU_RESETSTATz is the MCU Domain warm reset status output.
When reset status outputs PORz_OUT, MCU_RESETSTATz and RESETSTATz are used to drive the attached device reset inputs (/reset), pulldowns are recommended for reset status outputs to assert the reset (hold the attached devices in reset) to the attached devices during power-up.
RESETSTATz is used to reset on-board memories or peripherals with reset functionality (eMMC, OSPI, or EPHY) or SD Card power switch. The PORz_OUT also is used to latch the hardware strap configurations during power-up including latching the Ethernet PHY pin strap configurations.
Connect the reset status outputs to a test point for testing or future enhancements when not used. Optionally a pulldown is provided and is a DNI.