SPRADN4A December 2024 – January 2025 AM62P , AM62P-Q1
Connecting an OSPI0 interface to multiple memory devices is currently not supported. Connect the OSPI0 interface (processor) to a memory device. In case the OSPI0 is interfaced to multiple memory devices, the interface creates a split data bus which can severely degrade signal integrity at higher speeds. For accessing OSPI memory device at high speeds, a point-to-point connection of the data bus is recommended.