SPRADN4 December 2024 AM62P , AM62P-Q1
Connect USBn_DM and USBn_DP signals directly from the processor to the USB hub upstream port. The hub then distributes USBn signals to the downstream ports as needed. As each hub has different implementation requirements, follow the hub manufacturer recommendations.
For more information on USB2.0 interface, see the [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 Custom board hardware design – USB2.0 interface. The FAQ is generic and can also be used for AM62P / AM62P-Q1 processor family.