SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The required supply rails for the selected processor are generated using integrated or discrete power architecture. Use of integrated power architecture (PMIC) simplifies design of processor-specific power architecture (power supplies). The PMIC generates supplies commonly used to power the processor and the attached devices supply power-up sequencing, power-down sequencing, and ramp control, and meet all the processor-specific power requirements. Along with the PMIC, use additional DC/DC converters and LDOs to generate additional on-board supplies, based on the use case.
Discrete power architecture provides flexibility in design and component selection. Board designer describes the power device selection that sources the required load current, provides the required output voltage, supports the required load transient response, controls supply ramp, and supplies sequencing.
Processor power supply rails have specified slew rate requirements. Follow the section Power Supply Slew Rate Requirement of processor-specific data sheet for all the generated or switched supply rails.
The recommended family of devices and related collaterals for generating the on-board supplies using different power architectures are summarized in the next sections.