SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The active high ready and active low busy (R/B#) output from the NAND flash is open-drain and is connected to the GPMC0_WAIT0 and GPMC0_WAIT1 signals (depending on the configuration). The recommendation is to provide the pullup (recommended value is 4.7kΩ) (close to attached device).