SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The recommendation is to use VMON_VSYS for early supply failure indication. When not used, connect VMON_VSYS and VMON_3P3_SOC pins to VSS through separate 0Ω resistors and add a test point for future expansion.
The recommendation is to connect the VMON_1P8_SOC pin to respective supply. Grounding VMON_1P8_SOC pin shorts the internal 1.8V supply.