SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Connecting a signal pullup to the wrong IO supply rail can cause leakage between the IO rails of the processor and affect the custom board performance or processor reliability. Each signal has an associated IO supply rail (example is VDDSHVx [x = 0-6]). For more information, see the Pin Attributes table in the processor-specific data sheet.
To pullup the SPI0_CLK signal in any MUX mode (EHRPWM1_A, GPIO1_17, and so forth), pullup the signal supply rail connected to VDDSHV0.