SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Verify the application requirements for UART interface (external communication interface or debug) and configuration (2-wire or 4-wire with flow control). For the number of UART instances supported, see the processor-specific data sheet.
When an external transceiver is used, match the external interface signal IO levels and the dual-voltage IO supply voltage level. The recommendation is to power the IO supply of the transceiver and the processor IO supply rail from the same source. Verify fail-safe operation and the pullup voltage reference as required.
The recommendation is to provision the series resistors on the interface signals, close to source, for isolation or debug.
A pullup is recommended on the processor UART receive pins (UARTn_RXD (n = 0-6), MCU_UART0_RXD, and WKUP_UART0_RXD). Verify the availability of pulls on the external interface signal and configure the pull accordingly.
External ESD protection is recommended in case the interface signals from the processor are directly connected to an external inputs.
The UART interface is frequently hooked up incorrectly. Connect the signals as below:
Verify the connections if additional interface signals are used.
When the debug interface UART signals are directly connected to external interface, take care of fail-safe operation, IO levels. provide provision for external ESD protection.