SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The processor includes nine dual-voltage IO groups (VDDSHVx (x = 0-6), VDDSHV_CANUART and VDDSHV_MCU), where each domain provides power supply to a fixed set of IOs. Each IO group is configured for 3.3V or 1.8V independently, which determines a common operating voltage for the entire set of IOs powered by the respective IO group power supply.
Processor pads (pins) designated as CAP_VDDSn (n = 0-6), CAP_VDDS_CANUART, and CAP_VDDS_MCU connect the external capacitor to the internal IO supply group regulator when the IO supply groups connect to 3.3V supply (optional when IO groups supplies connect to 1.8V). A 1μF (connected between CAP_VDDSn pins and VSS, see the processor-specific data sheet) capacitor is recommended. See the processor-specific data sheet for the recommended capacitor voltage rating and allowed capacitance range. When IO supply groups are connected to 3.3V, the steady state DC output, which is the voltage applied to VDDSHVx/2, is the voltage considered for capacitor DC bias effect derating.
To meet loop inductance requirements, place the capacitors on the back side of the PCB in the array of the BGA. Choice of capacitor voltage rating influences the capacitor package and size selection.
Select a capacitor with ESR less than 1Ω, keep the trace loop inductance to less than 2.5nH.