SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Voltage monitor pins can be used to monitor the external supply rails. The VMON_1P8_SOC and VMON_3P3_SOC can be directly connected to 1.8V or 3.3V. The VMON_VSYS is connected through an external voltage divider and provides flexibility to monitor any of the supply rail.