SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
For detailed recommendations on USB2.0 and CSI-Rx signals connection and routing, see the High-Speed Interface Layout Guidelines. Follow appropriate constraints or routing requirements during the custom board design.
For USB interface, add a common-mode choke to improve the custom board performance when operating in harsh industrial environments. Adding a common-mode choke can reduce the signal amplitude and degrade performance. Add provisions to bypass the common-mode choke using 0Ω resistors. Consider adding external ESD protection based on the application requirement.