SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Based on the design process followed during the custom board design and project schedule, the SK design files can be reused as a starting point to make the required updates. The recommendation is to verify the SK implementation and component selection.
The following link summarize the considerations board designers are required to be familiar with when reusing TI SK design files.
[FAQ] AM62A7 / AM62A3 Custom board hardware design - Reusing TI SK (EVM) design files