SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The DC current outputs sourced need to remain less than the maximum IOH and IOL values defined to achieve the VOL maximum and VOH minimum values defined in the respective Electrical Characteristics table. The recommendation is to not source or sink currents above the limits defined in the device-specific data sheet and preferred DC current source or sink is to be significantly less that the limits as to not increase thermal or other problems.
Switching high current levels can create electrical noise that couples to other circuits and require additional decoupling capacitors on the respective IO power rail.