SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The recommendation is to implement the attached device reset using a dual input ANDing logic. One of the AND gate input is connected to the processor general purpose input/output (GPIO) with provision for pullup (to support boot) near to the input and 0Ω to isolate the GPIO for testing or debug. The other AND gate input is the main domain warm reset status output (RESETSTATz) signal.
In case an ANDing logic is not used and the processor main domain warm reset status output (RESETSTATz) is used to reset the attached device, verify the IO voltage level of the attached device matches the RESETSTATz IO voltage level. A level translator is recommended to match the IO voltage level.