SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(X1) | Fall time, X1 | 6 | ns | ||
tr(X1) | Rise time, X1 | 6 | ns | ||
tw(X1L) | Pulse duration, X1 low as a percentage of tc(X1) | 45% | 55% | ||
tw(X1H) | Pulse duration, X1 high as a percentage of tc(X1) | 45% | 55% |