SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
f(INTOSC) | Frequency, INTOSC1 and INTOSC2 | 9.7 | 10.0 | 10.3 | MHz | |
f(INTOSC-STABILITY) | Frequency stability at room temperature | 30°C, Nominal VDD | ±0.1% | |||
Frequency stability over VDD | 30°C | ±0.2% | ||||
Frequency stability | –3.0% | 3.0% | ||||
f(INTOSC-ST) | Start-up and settling time | 20 | µs |