SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Table 7-6 provides more information about each memory type.
MEMORY TYPE | ECC-CAPABLE | PARITY | SECURITY | HIBERNATE RETENTION | ACCESS PROTECTION |
---|---|---|---|---|---|
M0, M1 | Yes | – | – | Yes | – |
D0, D1 | Yes | – | Yes | – | Yes |
LSx | – | Yes | Yes | – | Yes |
GSx | – | Yes | – | – | Yes |
CPU/CLA MSGRAM | – | Yes | Yes | – | Yes |
Boot ROM | – | – | – | N/A | – |
Secure ROM | – | – | Yes | N/A | – |
Flash | Yes | – | Yes | N/A | N/A |
User-configurable DCSM OTP | Yes | – | Yes | N/A | N/A |