SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tc(TCK) | Cycle time, TCK | 66.66 | ns | |
1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 26.66 | ns | |
1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 26.66 | ns | |
3 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 13 | ns | |
tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 13 | ns | ||
4 | th(TCKH-TDI) | Input hold time, TDI valid from TCK high | 7 | ns | |
th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 7 | ns |