SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(X1) | Fall time, X1 | 6 | ns | ||
tr(X1) | Rise time, X1 | 6 | ns | ||
tw(X1L) | Pulse duration, X1 low as a percentage of tc(X1) | 45% | 55% | ||
tw(X1H) | Pulse duration, X1 high as a percentage of tc(X1) | 45% | 55% |