SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
For information about similar products, see the following links:
TMS320F2837xD
Microcontrollers
The F2837xD series sets a
new standard for performance with dual subsystems. Each subsystem consists of a C28x
CPU and a parallel control law accelerator (CLA), each running at 200 MHz. Enhancing
performance are TMU and VCU accelerators. New capabilities include multiple
16-bit/12-bit mode ADCs, DAC, Sigma-Delta filters, USB, configurable logic block
(CLB), on-chip oscillators, and enhanced versions of all peripherals. The F2837xD is
available with up to 1MB of Flash. It is available in a 176-pin QFP or 337-pin BGA
package.
TMS320F2837xS
Microcontrollers
The F2837xS series is a
pin-to-pin compatible version of F2837xD but with only one C28x-CPU-and-CLA
subsystem enabled. It is also available in a 100-pin QFP to enable compatibility
with the TMS320F2807x series.