SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
The on-chip flash memory is tightly integrated to the CPU, allowing code execution directly from flash through 128-bit-wide prefetch reads and a pipeline buffer. Flash performance for sequential code is equal to execution from RAM. Factoring in discontinuities, most applications will run with an efficiency of approximately 80% relative to code executing from RAM. This flash efficiency lets designers realize a 2× improvement in performance when migrating from the previous generation of MCUs. Note that an extra wait state is automatically added when code is fetched or data is read from Bank 1 (compared to that of Bank 0), even for prefetched data.
This device also has an OTP (One-Time-Programmable) sector used for the dual code security module (DCSM), which cannot be erased after it is programmed.
Table 6-4 shows the minimum required flash wait states at different frequencies. Section 6.9.4.1 shows the flash parameters.
CPUCLK (MHz) | MINIMUM WAIT STATES (1) | |
---|---|---|
EXTERNAL OSCILLATOR OR CRYSTAL | INTOSC1 OR INTOSC2 | |
150 < CPUCLK ≤ 200 | 145 < CPUCLK ≤ 194 | 3 |
100 < CPUCLK ≤ 150 | 97 < CPUCLK ≤ 145 | 2 |
50 < CPUCLK ≤ 100 | 48 < CPUCLK ≤ 97 | 1 |
CPUCLK ≤ 50 | CPUCLK ≤ 48 | 0 |