SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Some ADC configurations are individually controlled by the SOCs, while others are controlled by each ADC module. Table 6-9 summarizes the basic ADC options and their level of configurability.
OPTIONS | CONFIGURABILITY |
---|---|
Clock | By the module(1) |
Resolution | By the module(1) |
Signal mode | By the module |
Reference voltage source | Not configurable (external reference only) |
Trigger source | By the SOC(1) |
Converted channel | By the SOC |
Acquisition window duration | By the SOC(1) |
EOC location | By the module |
Burst mode | By the module(1) |