SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Table 7-8 shows a broad view of the peripheral and configuration register accessibility from each bus master. Peripherals within peripheral frames 1 or 2 will all be mapped to the respective secondary master as a group (if SPI is assigned to CPU1.DMA, then McBSP is also assigned to CPU1.DMA).
PERIPHERALS (BY BUS ACCESS TYPE) | CPU1.DMA | CPU1.CLA1 | CPU1 |
---|---|---|---|
Peripheral Frame 1: | Y | Y | Y |
Peripheral Frame 2:
| Y | Y | Y |
SCI | Y | ||
I2C | Y | ||
CAN | Y | ||
ADC Configuration | Y | Y | |
EMIF1 | Y | Y | |
USB | Y | ||
Device Capability, Peripheral Reset, Peripheral CPU Select | Y | ||
GPIO Pin Mapping and Configuration | Y | ||
Analog System Control | Y | ||
Reset Configuration | Y | ||
Clock and PLL Configuration | Y | ||
System Configuration (WD, NMIWD, LPM, Peripheral Clock Gating) | Y | ||
Flash Configuration | Y | ||
CPU Timers | Y | ||
DMA and CLA Trigger Source Select | Y | ||
GPIO Data(2) | Y | Y | |
ADC Results | Y | Y | Y |