SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
The device provides two DCAN interfaces for supporting distributed realtime control with a high level of security. The DCAN interfaces implement the following features:
NOTE
For more information, see the DCAN section of the Device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as DCANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 7-65 and Table 7-66 present timing and switching characteristics for DCANx Interface.