SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Table 3-1 shows a comparison between devices, highlighting the differences.
FEATURES | DEVICE | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
TDA2Sxx | TDA2Hxx | TDA2LFx | ||||||||
TDA2SXx | TDA2SGx | TDA2SAx | TDA2HGx | TDA2HVx | TDA2HFx | |||||
Features | ||||||||||
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value (2)(3) | 51 (0x33) | 50 (0x32) | 45 (0x2D) | 42 (0x2A) | 38 (0x26) | 41 (0x29) | 25 (0x19) | |||
Processors/Accelerators | ||||||||||
Speed Grades | T | R | R | R, D | T | T, F | ||||
Dual Arm Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | Yes | Yes | Yes | Yes | ||||
MPU core 1 | Yes | No | No | No | Yes | Yes | ||||
C66x VLIW DSP | DSP1 | Yes | Yes | Yes | Yes | No | ||||
DSP2 | Yes | Yes | Yes | Yes | No | |||||
BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | No | Yes | No | Yes | No | |||
Display Subsystem | VOUT1 | Yes | Yes | Yes | Yes | No | ||||
VOUT2 | Yes | Yes | Yes | Yes | No | |||||
VOUT3 | Yes | Yes | Yes | Yes | No | |||||
HDMI | Yes | Yes | Yes | Yes | No | |||||
Embedded Vision Engine (EVE) | EVE1 | Yes | Yes | Yes | Yes | No | ||||
EVE2 | Yes | Yes | Yes | Yes | No | |||||
EVE3 | Yes | Yes | No | No | No | |||||
EVE4 | Yes | Yes | No | No | No | |||||
Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | Yes | Yes | ||||
IPU2 | Yes | Yes | Yes | Yes | Yes | |||||
Image Video Accelerator | IVA | Yes | Yes | Yes | Yes | Yes | No | |||
SGX544 Dual-Core 3D Graphics Processing Unit | GPU | Yes | No | Yes | No | Yes | No | |||
Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | Yes | Yes | No | |||
vin1b | Yes | Yes | Yes | Yes | No | |||||
vin2a | Yes | Yes | Yes | Yes | No | |||||
vin2b | Yes | Yes | Yes | Yes | No | |||||
VIP2 | vin3a | Yes | Yes | Yes | Yes | No | ||||
vin3b | Yes | Yes | Yes | Yes | No | |||||
vin4a | Yes | Yes | Yes | Yes | No | |||||
vin4b | Yes | Yes | Yes | Yes | No | |||||
VIP3 | vin5a | Yes | Yes | Yes | Yes | No | ||||
vin6a | Yes | Yes | Yes | Yes | No | |||||
Video Processing Engine | VPE | Yes | Yes | Yes | Yes | No | ||||
Program/Data Storage | ||||||||||
On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | 512KB | 512KB | 512KB | 512KB | ||||
OCMC_RAM2 | 1MB | 1MB | 1MB | 1MB | 1MB | |||||
OCMC_RAM3 | 1MB | 1MB | 1MB | 1MB | 1MB | |||||
General-Purpose Memory Controller | GPMC | Yes | Yes | Yes | Yes | Yes | ||||
DDR2/DDR3 Memory Controller (1) | EMIF1 (with SECDEC) | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | ||||
EMIF2 | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | |||||
Dynamic Memory Manager | DMM | Yes | Yes | Yes | Yes | Yes | ||||
Peripherals | ||||||||||
Dual Controller Area Network Interface (DCAN) | DCAN1 | Yes | Yes | Yes | Yes | Yes | ||||
DCAN2 | Yes | Yes | Yes | Yes | Yes | |||||
Enhanced DMA (EDMA) | EDMA | Yes | Yes | Yes | Yes | Yes | ||||
System DMA | SDMA | Yes | Yes | Yes | Yes | Yes | ||||
Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | Yes | Yes | Yes | Yes | Yes | ||||
GMAC_SW[1] | Yes | Yes | Yes | Yes | Yes | |||||
Ethernet switch | Yes | Yes | Yes | Yes | Yes | |||||
General-Purpose I/O | GPIO | up to 247 | up to 247 | up to 247 | up to 247 | up to 247 | ||||
Inter-Integrated Circuit Interface | I2C | 5 | 5 | 5 | 5 | 5 | ||||
System Mailbox Module | MAILBOX | 13 | 13 | 13 | 13 | 13 | ||||
Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | ||||
McASP2 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | |||||
McASP3 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
McASP4 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
McASP5 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
McASP6 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
McASP7 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
McASP8 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | |||||
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | ||||
MMC2 | 1x eMMC™ 8b | 1x eMMC™ 8b | 1x eMMC 8b | 1x eMMC 8b | 1x eMMC 8b | |||||
MMC3 | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | |||||
MMC4 | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | |||||
PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes | Yes | Yes | ||||
PCIe_SS2 | Yes | Yes | Yes | Yes | Yes | |||||
SATA Gen2 Interface | SATA | Yes | Yes | Yes | Yes | Yes | ||||
Real-Time Clock Subsystem | RTCSS | Yes | Yes | Yes | Yes | Yes | ||||
Multichannel Serial Peripheral Interface | McSPI | 4 | 4 | 4 | 4 | 4 | ||||
Quad SPI | QSPI | Yes | Yes | Yes | Yes | Yes | ||||
Spinlock Module | SPINLOCK | Yes | Yes | Yes | Yes | Yes | ||||
Timers, General-Purpose | TIMER | 16 | 16 | 16 | 16 | 16 | ||||
Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | Yes | Yes | ||||
Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | Yes | Yes | Yes | Yes | ||||
PWMSS2 | Yes | Yes | Yes | Yes | Yes | |||||
PWMSS3 | Yes | Yes | Yes | Yes | Yes | |||||
Universal Asynchronous Receiver/Transmitter | UART | 10 | 10 | 10 | 10 | 10 | ||||
Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | Yes | Yes | ||||
Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY | Yes | Yes | Yes | Yes | Yes | ||||
USB3 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes | |||||
USB4 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes |