SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Table 5-16 summarizes the DC electrical characteristics for Dual Voltage SDIO1833 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
Signal Names in Mode 0: mmc1_clk, mmc1_cmd, mmc1_data[3:0] | |||||||
Bottom Balls: W6 / Y6 / AA6 / Y4 / AA5 / Y3 | |||||||
1.8-V Mode | |||||||
VIH | Input high-level threshold | 1.27 | V | ||||
VIL | Input low-level threshold | 0.58 | V | ||||
VHYS | Input hysteresis voltage | 50 (2) | mV | ||||
IIN | Input current at each I/O pin | 30 | µA | ||||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 30 | µA | ||||
IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 50 | 120 | 210 | µA | ||
IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 60 | 120 | 200 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 5 | pF | ||||
VOH | Output high-level threshold (IOH = 2 mA) | 1.4 | V | ||||
VOL | Output low-level threshold (IOL = 2 mA) | 0.45 | V | ||||
3.3-V Mode | |||||||
VIH | Input high-level threshold | 0.625 × VDDS | V | ||||
VIL | Input low-level threshold | 0.25 × VDDS | V | ||||
VHYS | Input hysteresis voltage | 40 (2) | mV | ||||
IIN | Input current at each I/O pin | 110 | µA | ||||
IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ | 110 | µA | ||||
IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 40 | 100 | 290 | µA | ||
IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 10 | 100 | 290 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 5 | pF | ||||
VOH | Output high-level threshold (IOH = 2 mA) | 0.75 × VDDS | V | ||||
VOL | Output low-level threshold (IOL = 2 mA) | 0.125 × VDDS | V |