SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
The device includes 5 inter-integrated circuit (I2C) modules which provide an interface to other devices compliant with Philips Semiconductors Inter-IC bus (I2C-bus™) specification version 2.1. External components attached to this 2-wire serial bus can transmit/receive 8-bit data to/from the device through the I2C module.
NOTE
Note that, on I2C1 and I2C2, due to characteristics of the open drain IO cells, HS mode is not supported
NOTE
Inter-integrated circuit i (i=1 to 5) module is also referred to as I2Ci
NOTE
For more information, see the Multimaster High-Speed I2C Controller section of the Device TRM.
Table 7-34, Table 7-35 and Figure 7-23 assume testing over the recommended operating conditions and electrical characteristic conditions below.