SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-5 describes the maximum supported frequency per speed grade for the devices.
DEVICE SPEED | MAXIMUM FREQUENCY (MHz) | ||||||||
---|---|---|---|---|---|---|---|---|---|
MPU | DSP | EVE | IVA | GPU | IPU | L3 | DDR3/ DDR3L | DDR2 | |
TDA2xxD | 500 | 500 | 500 | 430 | 500 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |
TDA2xxF | 650 | 650 | 600 | 532 | 500 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |
TDA2xxR | 750 | 750 | 650 | 532 | 500 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |
TDA2xxT | 1176 | 750 | 650 | 532 | 532 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |