SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
NOTE
POH is a functional of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH to achieve the same reliability performance. For assessment of alternate use cases, contact your local TI representative.
IP | Duty Cycle | Voltage Domain | Voltage (V) (max) | Frequency (MHz) (max) | Tj(°C) | POH |
---|---|---|---|---|---|---|
All | 100% | All | All Supported OPPs | Automotive Profile(1) | 20000 |