SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
NOTE
For more information, see the Real Time Clock (RTC) SS section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Wakeup0 | RTC External Wakeup Input 0 | I | AD17 |
Wakeup1 | RTC External Wakeup Input 1 | I | AC17 |
Wakeup2 | RTC External Wakeup Input 2 | I | AB16 |
Wakeup3 | RTC External Wakeup Input 3 | I | AC16 |
rtc_porz | RTC Power Domain Power-On Reset Input | I | AB17 |
rtc_osc_xi_clkin32 | RTC Oscillator Input. Crystal connection to internal RTC oscillator. Functions as an RTC clock input when an external oscillator is used. | I | AE14 |
rtc_osc_xo | RTC Oscillator Output | O | AD14 |
rtc_iso(1) | RTC domain isolation signal | I | AF14 |
on_off | RTC Power Enable output pin | O | Y11 |