SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
f(baud) | Maximum programmable baud rate | 15 pF | 12 | MHz | ||
30 pF | 0.23 | |||||
100 pF | 0.115 | |||||
2 | tw(TX) | Pulse width, transmit data bit, 15/30/100 pF high or low | U - 2(1) | U + 2(1) | ns | |
3 | tw(RTS) | Pulse width, transmit start bit, 15/30/100 pF high or low | U - 2(1) | U + 2(1) | ns |