SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
For reliability and operability concerns, the maximum junction temperature of the Device has to be at or below the TJ value identified in Table 5-4, Recommended Operating Conditions.
A BCI compact thermal model for this Device is available and recommended for use when modeling thermal performance in a system.
Therefore, it is recommended to perform thermal simulations at the system level with the worst case device power consumption.