SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
NOTE
For more information, see the Timers section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
timer1 | PWM output/event trigger input | IO | M4/ E21 |
timer2 | PWM output/event trigger input | IO | N6/ F20 |
timer3 | PWM output/event trigger input | IO | N1/ F21 |
timer4 | PWM output/event trigger input | IO | P7/ D12 |
timer5 | PWM output/event trigger input | IO | U2/ B12 |
timer6 | PWM output/event trigger input | IO | T2/ A11 |
timer7 | PWM output/event trigger input | IO | R3/ B13 |
timer8 | PWM output/event trigger input | IO | P4/ A12 |
timer9 | PWM output/event trigger input | IO | P9/ E14 |
timer10 | PWM output/event trigger input | IO | N9/ A13 |
timer11 | PWM output/event trigger input | IO | R4/ G14 |
timer12 | PWM output/event trigger input | IO | N7/ F14 |
timer13 | PWM output/event trigger input | IO | D18/ AF8 |
timer14 | PWM output/event trigger input | IO | E17/ AE9 |
timer15 | PWM output/event trigger input | IO | B26/ AF9/ AC10 |
timer16 | PWM output/event trigger input | IO | C23/ AD9/ AB10 |