SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
The timing parameter symbols used in the timing requirement and switching characteristic tables are created in accordance with JEDEC Standard 100. To shorten the symbols, some of pin names and other related terminologies have been abbreviated as follows:
SUBSCRIPTS | |
---|---|
SYMBOL | PARAMETER |
c | Cycle time (period) |
d | Delay time |
dis | Disable time |
en | Enable time |
h | Hold time |
su | Setup time |
START | Start bit |
t | Transition time |
v | Valid time |
w | Pulse duration (width) |
X | Unknown, changing, or don't care level |
F | Fall time |
H | High |
L | Low |
R | Rise time |
V | Valid |
IV | Invalid |
AE | Active Edge |
FE | First Edge |
LE | Last Edge |
Z | High impedance |