SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
V(CM) | Differential input common mode range | 0.8 | 2.5 | V |
Z(IN) | Input impedance | 300 | kΩ | |
VCRS | Crossover voltage | 1.3 | 2.0 | V |
VIL | Static SE input logic-low level | 0.8 | V | |
VIH | Static SE input logic-high level | 2.0 | V | |
VDI | Differential input voltage | 0.2 | V |