SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
SIGNAL NAME | DESCRIPTION | PIN TYPE | GPIO PIN | 337 BGA PIN | 176 Pin PIN |
---|---|---|---|---|---|
VDD | 1.2-V Digital Logic Power Pins. TI recommends placing a decoupling capacitor near each VDD pin with a minimum total capacitance of approximately 20 µF. The exact value of the decoupling capacitance should be determined by your system voltage regulation solution. A single 56Ω resistor (10% tolerance) should be placed between VDD and VSS. This resistor provides a load to consume an internal VDD3VFL to VDD current source and avoid VDD voltage rising during low power device conditions. | E11, E9, F11, F9, G14, G15, J14, J15, K5, K6, P10, P13, R10, R13 | 117, 126, 137, 153, 158, 16, 169, 21, 61, 76 | ||
VDD3VFL | 3.3-V Flash power pin. Place a minimum 0.1-µF decoupling capacitor on each pin | R11, R12 | 72 | ||
VDDA | 3.3-V Analog Power Pins. Place a minimum 2.2-µF decoupling capacitor to VSSA on each pin. | P6, R6 | 36, 54 | ||
VDDIO | 3.3-V Digital I/O Power Pins. Place a minimum 0.1-µF decoupling capacitor on each pin. | A18, A9, B1, E10, E13, E16, E7, F10, F13, F16, F4, F7, G4, G5, G6, H5, H6, L14, L15, M1, M5, M6, N14, N15, P9, R9, V19, W8 | 106, 11, 114, 116, 127, 138, 147, 15, 152, 159, 168, 20, 26, 3, 62, 68, 75, 82, 88, 91, 99 | ||
VDDOSC | Power pins for the 3.3-V on-chip crystal oscillator (X1 and X2) and the two zero-pin internal oscillators (INTOSC). Place a 0.1-μF (minimum) decoupling capacitor on each pin. | H16, H17 | 120, 125 | ||
VSS | Device ground. For Quad Flatpacks (QFPs), the PowerPAD on the bottom of the package must be soldered to the ground plane of the PCB. | A1, A10, A19, E12, E14, E15, E5, E6, E8, F12, F14, F15, F5, F6, F8, G16, G17, H10, H11, H12, H14, H15, H8, H9, J10, J11, J12, J5, J6, J8, J9, K10, K11, K12, K14, K15, K8, K9, L10, L11, L12, L18, L5, L6, L8, L9, M10, M11, M12, M14, M15, M8, M9, N1, N5, N6, P11, P12, P14, P15, P7, P8, R14, R15, R7, R8, W19, W7 | PAD | ||
VSSA | Analog Ground | P1, P5, R5, V7, W1 | 34, 52 | ||
VSSOSC | Crystal oscillator (X1 and X2) ground pin. When using an external crystal, do not connect this pin to the board ground. Instead, connect it to the ground reference of the external crystal oscillator circuit. If an external crystal is not used, this pin may be connected to the board ground. | H18, H19 | 122 |