SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
IDLE and STANDBY modes on this device are similar to those on other C28x devices. Table 7-10 describes the effect on the system when any of the clock-gating low-power modes are entered.
MODULES/CLOCK DOMAIN | CPU1 IDLE | CPU1 STANDBY | CPU2 IDLE | CPU2 STANDBY |
---|---|---|---|---|
CPU1.CLKIN | Active | Gated | N/A | N/A |
CPU1.SYSCLK | Active | Gated | N/A | N/A |
CPU1.CPUCLK | Gated | Gated | N/A | N/A |
CPU2.CLKIN | N/A | N/A | Active | Gated |
CPU2.SYSCLK | N/A | N/A | Active | Gated |
CPU2.CPUCLK | N/A | N/A | Gated | Gated |
Clock to modules Connected to PERx.SYSCLK | Active | Gated if CPUSEL.PERx = CPU1 | Active | Gated if CPUSEL.PERx = CPU2 |
CPU1.WDCLK | Active | Active | N/A | N/A |
CPU2.WDCLK | N/A | N/A | Active | Active |
AUXPLLCLK | Active | Active | Active | Active |
PLL | Powered | Powered | Powered | Powered |
INTOSC1 | Powered | Powered | Powered | Powered |
INTOSC2 | Powered | Powered | Powered | Powered |
Flash(1) | Powered | Powered | Powered | Powered |
X1/X2 Crystal Oscillator | Powered | Powered | Powered | Powered |