SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = IOH MIN | VDDIO * 0.8 | V | |||
IOH = –100 μA | VDDIO – 0.2 | ||||||
VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||
IOL = 100 µA | 0.2 | ||||||
IOH | High-level output source current for all output pins | –4 | mA | ||||
IOL | Low-level output sink current for all output pins | 4 | mA | ||||
ROH | Group 1(1) | High-level output impedance for group 1 output pins | 70 | Ω | |||
Group 2(2) | High-level output impedance for group 2 output pins | 35 | Ω | ||||
Group 3(3) | High-level output impedance for group 3 output pins | 45 | Ω | ||||
Group 4(4) | High-level output impedance for group 4 output pins | 60 | Ω | ||||
ROL | Group 1(1) | Low-level output impedance for group 1 output pins | 70 | Ω | |||
Group 2(2) | Low-level output impedance for group 2 output pins | 35 | Ω | ||||
Group 3(3) | Low-level output impedance for group 3 output pins | 45 | Ω | ||||
Group 4(4) | Low-level output impedance for group 4 output pins | 60 | Ω | ||||
VIH | High-level input voltage (3.3V) | GPIO42, GPIO43 | VDDIO * 0.7 | V | |||
All other pins | 2.0 | V | |||||
VIL | Low-level input voltage (3.3V) | 0.8 | V | ||||
VHYSTERESIS | Input hysteresis | 150 | mV | ||||
IPULLDOWN | Input current | Digital Inputs with pulldown(5) | VDDIO = 3.3 V VIN = VDDIO | 120 | µA | ||
IPULLUP | Input current | Digital Inputs with pullup enabled(5) | VDDIO = 3.3 V VIN = 0 V | 150 | µA | ||
ILEAK | Pin leakage | Digital | Pullups and outputs disabled 0 V ≤ VIN ≤ VDDIO | -2 | 2 | µA | |
Analog (except ADCINB0 or DACOUTx) | 0 V ≤ VIN ≤ VDDA | -0.3 | 0.3 | µA | |||
ADCINB0(6) | 2 | 11 | µA | ||||
DACOUTx | 66 | µA | |||||
CI | Input capacitance(7) | 2 | pF | ||||
VDDIO-POR | VDDIO power on reset voltage | 2.5 | V |