SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
General | ||||||
Resolution | 12 | bits | ||||
RPD | Pulldown Resistor | 50 | kΩ | |||
Load Regulation | –1 | 1 | mV/V | |||
Glitch Energy | 1.5 | V-ns | ||||
Voltage Output Settling Time Full-Scale | Settling to 2 LSBs after 0.3V-to-3V transition | 2 | µs | |||
Voltage Output Settling Time 1/4th Full-Scale | Settling to 2 LSBs after 0.3V-to-0.75V transition | 1.6 | µs | |||
Voltage Output Slew Rate | Slew rate from 0.3V-to-3V transition | 2.8 | 4.5 | V/µs | ||
Load Transient Settling Time(6) | 5-kΩ Load | 328 | ns | |||
Reference Input Resistance(2) | VDAC or VREFHI | 170 | kΩ | |||
TPU | Power-up Time | External Reference mode | 500 | µs | ||
DC Characteristics | ||||||
Offset | Offset Error | Midpoint | –10 | 10 | mV | |
Gain | Gain Error(3) | –2.5 | 2.5 | % of FSR | ||
DNL | Differential Non Linearity(4) | Endpoint corrected | > –1 | ±0.4 | 1 | LSB |
INL | Integral Non Linearity | Endpoint corrected | –5 | ±2 | 5 | LSB |
AC Characteristics | ||||||
Output Noise | Integrated noise from 100 Hz to 100 kHz | 500 | µVrms | |||
Noise density at 10 kHz | 711 | nVrms/√Hz | ||||
SNR | Signal to Noise Ratio | 1020 Hz, 1 MSPS | 67 | dB | ||
THD | Total Harmonic Distortion | 1020 Hz, 1 MSPS | –63 | dB | ||
SFDR | Spurious Free Dynamic Range | 1020 Hz, 1 MSPS (including harmonics and spurs) | 66 | dBc | ||
1020 Hz, 1 MSPS (including only spurs) | 104 | |||||
PSRR | Power Supply Rejection Ratio(5) | DC | 70 | dB | ||
100 kHz | 30 |