SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CLOCK | ||||||
2P | Cycle time, CLKG | ns | ||||
CLKSTP = 10b, CLKXP = 0 | ||||||
M26 | td(CLKXH-DXV) | Delay time, CLKX high to DX valid | 3P+6 | 5P+20 | ns | |
M28 | tdis(CKXL-DXHZ) | Disable time, DX high impedance following last data bit from CLKX low | 6P+6 | ns | ||
M29 | td(FXL-DXV) | Delay time, FSX low to DX valid | 4P + 6 | ns | ||
CLKSTP = 11b, CLKXP = 0 | ||||||
M36 | td(CLKXL-DXV) | Delay time, CLKX low to DX valid | 3P+6 | 5P+20 | ns | |
M37 | tdis(CKXL-DXHZ) | Disable time, DX high impedance following last data bit from CLKX low | 7P+6 | ns | ||
M38 | td(FXL-DXV) | Delay time, FSX low to DX valid | 4P + 6 | ns | ||
CLKSTP = 10b, CLKXP = 1 | ||||||
M45 | td(CLKXL-DXV) | Delay time, CLKX low to DX valid | 3P+6 | 5P+20 | ns | |
M47 | tdis(CLKXH-DXHZ) | Disable time, DX high impedance following last data bit from CLKX high | 6P+6 | ns | ||
M48 | td(FXL-DXV) | Delay time, FSX low to DX valid | 4P + 6 | ns | ||
CLKSTP = 11b, CLKXP = 1 | ||||||
M55 | td(CLKXH-DXV) | Delay time, CLKX high to DX valid | 3P+6 | 5P + 20 | ns | |
M56 | tdis(CKXH-DXHZ) | Disable time, DX high impedance following last data bit from CLKX high | 7P + 6 | ns | ||
M57 | td(FXL-DXV) | Delay time, FSX low to DX valid | 4P + 6 | ns |